Euromas X, PC, Enclosure, polycarbonate, crystal-clear lid, with wall brackets (Part Numbers)

Euromas X, PC, Enclosure, polycarbonate, crystal-clear lid, with wall brackets
  • Volume Discount
Scope of delivery:
Lid and base, 4 screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XM 120806 G WL 7035

Part Number
XM 120806 G WL 7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

25.17 €

1 Available 3 Days 1208060.2

Loading...

  1. 1

This page is Euromas X, PC, Enclosure, polycarbonate, crystal-clear lid, with wall brackets, part number XM 120806 G WL 7035.
You can find the detail information about specifications and dimensions on part number XM 120806 G WL 7035.

Variation of this product

Part Number
XM 090604 G WL 7035
XM 110704 G WL 7035
XM 120805 G WL 7035
XM 151005 G WL 7035
XM 151006 G WL 7035
XM 181206 G WL 7035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

20.38 €

1 Available 3 Days 906039.9

20.45 €

1 Available 3 Days 1057040

21.68 €

1 Available 3 Days 1208045.2

27.73 €

1 Available 3 Days 15010045

29.30 €

1 Available 3 Days 15010060

37.57 €

1 Available 3 Days 179.9119.960.2

Tech Support