Manufacturer part number: ZR 900-9005
Brand: BOPLA
Price: 7.85 €
Delivery time: 3 Days
Colour: Black
RAL-number: 9005
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZR 900-9005
Dimension width W(mm) | 212 | Dimension vertical H(mm) | 101 | Dimension depth D(mm) | 13 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is BOS, Accessories, Intermediate frame BOS 900-903, part number ZR 900-9005.
You can find the detail information about specifications and dimensions on part number ZR 900-9005.
Part Number |
---|
ZR 900-7038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number |
---|---|---|---|---|---|---|
7.85 € | 1 | Available | 3 Days | Grey | 7038 |