Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DEMONTAGEWERKZEUG
Dimension width W(mm) | 27.5 | Dimension vertical H(mm) | 71 | Dimension depth D(mm) | 1.3 |
---|---|---|---|---|---|
Colour | Natural colour | IP rating | IP00 | Material | Steel |
Surface finishing | Untreated | Operating temperature (°C) | -25 - 110 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is BOPLA-Arteb, Accessories, Dismantling tool for ART 555-865, part number DEMONTAGEWERKZEUG.
You can find the detail information about specifications and dimensions on part number DEMONTAGEWERKZEUG.