Manufacturer part number: DI 800-V0
Brand: BOPLA
Price: 25.28 €
Delivery time: 30 Days
Dimension width W: 84.6 mm
Dimension vertical H: 4.5 mm
Dimension depth D: 34.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DI 800-V0
Colour | Black | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -40 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Alubos, Seals UL 94 V0, part number DI 800-V0.
You can find the detail information about specifications and dimensions on part number DI 800-V0.
Configure
Part Number |
---|
DI 1040-V0 |
DI 1300-V0 |
DI 1600-V0 |
DI 1680-V0 |
DI 2070-V0 |
DI 820-V0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
27.47 € | 1 | Available | 30 Days | 110.6 | 4.5 | 44.6 | |
27.93 € | 1 | Available | 3 Days | 140.6 | 4.5 | 36.6 | |
36.37 € | 1 | Available | 30 Days | 171.6 | 5.5 | 54.6 | |
37.53 € | 1 | Available | 3 Days | 171.6 | 4.5 | 84.6 | |
39.62 € | 1 | Available | 30 Days | 212.6 | 5.5 | 76.6 | |
25.15 € | 1 | Available | 30 Days | 84.6 | 4.5 | 24.6 |