CombiCard 1000-3000 / CombiSet 500, N tie bars for mounting of the fronts, Basic elements BC...N (height 51 mm) and rear lid (ZA 0130 N)

CombiCard 1000-3000 / CombiSet 500, N tie bars for mounting of the fronts, Basic elements BC...N (height 51 mm) and rear lid  ZA 0130 N
  • Volume Discount

Product Details:

Manufacturer part number: ZA 0130 N

Brand: BOPLA

Price: 15.87

Delivery time: 30 Days


Technical Data:

Dimension depth D: 128.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZA 0130 N

Part Number
ZA 0130 N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension depth D
(mm)

15.87 €

1 Available 30 Days 128.4

Loading...

  1. 1

Basic information

Dimension width W(mm) 7.3 Dimension vertical H(mm) 7.3 Colour Natural colour
IP rating IP00 Material Aluminium Surface finishing Untreated
Operating temperature (°C) -25 - 110 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No Modular spacing (MW) 0

This page is CombiCard 1000-3000 / CombiSet 500, N tie bars for mounting of the fronts, Basic elements BC...N (height 51 mm) and rear lid , part number ZA 0130 N.
You can find the detail information about specifications and dimensions on part number ZA 0130 N.

Variation of this product

Part Number
ZA 0010 N
ZA 0110 N
ZA 0120 N
ZA 0140 N
ZA 0150 N
ZA 0160 N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension depth D
(mm)

10.77 €

1 Available 3 Days 161.7

14.18 €

1 Available 3 Days 143

12.58 €

1 Available 30 Days 147.4

12.48 €

1 Available 30 Days 235.7

14.97 €

1 Available 30 Days 221.1

16.73 €

1 Available 30 Days 249.1

Tech Support