Manufacturer part number: EG-DO 45
Brand: BOPLA
Price: 3.37 €
Delivery time: 3 Days
Applicable product: For EG 1545, not for EG 1545 F
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EG-DO 45
Colour | Other | IP rating | IP00 | Material | Other |
---|---|---|---|---|---|
Surface finishing | Other | Operating temperature (°C) | -10 - 65 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Elegant, Accessories, Lid fixing set from above for EG 12.. - 20.., part number EG-DO 45.
You can find the detail information about specifications and dimensions on part number EG-DO 45.
Configure
Part Number |
---|
EG-DO 30 |
EG-DO 50 |
EG-DO 60 |
EG-DO 70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable product |
---|---|---|---|---|---|
2.95 € | 1 | Available | 3 Days | For EG 1230, 1530, 2030, not for EG..30 F | |
3.37 € | 1 | Available | 3 Days | For EG 1250, 2050, not for EG..50 F | |
3.47 € | 1 | Available | 3 Days | For EG 1560, not for EG 1560 F | |
3.47 € | 1 | Available | 3 Days | For EG 2070, not for EG 2070 F |