Manufacturer part number: E 410
Brand: BOPLA
Price: 14.95 €
Delivery time: 3 Days
Dimension width W: 100 mm
Dimension vertical H: 50 mm
Dimension depth D: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E 410
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -10 - 65 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Element / Universal, Enclosure, plain, part number E 410.
You can find the detail information about specifications and dimensions on part number E 410.
Part Number |
---|
E 406 |
E 408 |
E 420 |
E 430 |
E 435 |
E 440 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
12.00 € | 1 | Available | 3 Days | 65 | 50 | 30 | |
13.38 € | 1 | Available | 3 Days | 65 | 50 | 45 | |
16.67 € | 1 | Available | 3 Days | 100 | 50 | 40 | |
18.75 € | 1 | Available | 3 Days | 120 | 65 | 40 | |
21.18 € | 1 | Available | 3 Days | 120 | 65 | 65 | |
21.53 € | 1 | Available | 3 Days | 150 | 80 | 55 |