Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E 410 F VL |
E 420 F VL |
E 450 F VL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
15.28 € | 1 | Available | 23 Days | 100 | 50 | 26 | |
17.00 € | 1 | Available | 23 Days | 100 | 50 | 41 | |
31.22 € | 1 | Available | 23 Days | 188 | 110 | 71 |
Loading...
Colour | Grey | IP rating | IP30 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -10 - 65 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | Yes |