Manufacturer part number: EG 2070 F
Brand: BOPLA
Price: 24.30 €
Delivery time: 3 Days
Dimension width W: 200 mm
Dimension vertical H: 112 mm
Dimension depth D: 71 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EG 2070 F
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -10 - 65 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Elegant, Enclosure with membrane keypad area, part number EG 2070 F.
You can find the detail information about specifications and dimensions on part number EG 2070 F.
Part Number |
---|
EG 1230 F |
EG 1240 F |
EG 1250 F |
EG 1530 F |
EG 1545 F |
EG 1560 F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
16.58 € | 1 | Available | 3 Days | 125 | 67 | 31 | |
17.25 € | 1 | Available | 3 Days | 125 | 67 | 41 | |
18.10 € | 1 | Available | 3 Days | 125 | 67 | 51 | |
20.33 € | 1 | Available | 3 Days | 150 | 82 | 31 | |
21.42 € | 1 | Available | 3 Days | 150 | 82 | 46 | |
22.45 € | 1 | Available | 3 Days | 150 | 82 | 61 |