Elegant, Enclosure with plastic front panels

Elegant, Enclosure with plastic front panels
  • Volume Discount
Scope of delivery:
Lid, base, 2 front panels, screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EG 1240 FK
EG 1250 FK
EG 1545 FK
EG 1560 FK
EG 2050 FK
EG 2070 FK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

18.75 €

1 Available 3 Days 1256740

19.62 €

1 Available 3 Days 1256750

22.88 €

1 Available 3 Days 1508245

24.28 €

1 Available 3 Days 1508260

23.82 €

1 Available 3 Days 20011250

25.73 €

1 Available 3 Days 20011270

Loading...

  1. 1

Basic information

Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated Operating temperature (°C) -10 - 65 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support