Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EG 1240 PD |
EG 1545 PD |
EG 2060 PD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
23.37 € | 1 | Available | 3 Days | 67 | 125 | 40 | |
26.05 € | 1 | Available | 3 Days | 82 | 150 | 45 | |
28.67 € | 1 | Available | 3 Days | 112 | 200 | 64 |
Loading...
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -10 - 65 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |