Manufacturer part number: ET 210
Brand: BOPLA
Price: 13.50 €
Delivery time: 3 Days
Dimension width W: 82 mm
Dimension vertical H: 80 mm
Dimension depth D: 57 mm
Suitable for rail mounting: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ET 210
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas II, Enclosure, single-colored, ABS, part number ET 210.
You can find the detail information about specifications and dimensions on part number ET 210.
Configure
Part Number |
---|
ET 206 |
ET 207 LP |
ET 208 |
ET 212 |
ET 213 |
ET 214 LP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Suitable for rail mounting |
---|---|---|---|---|---|---|---|---|
10.13 € | 1 | Available | 3 Days | 65 | 50 | 37 | Yes | |
12.00 € | 1 | Available | 3 Days | 82 | 60 | 57 | Yes | |
12.55 € | 1 | Available | 3 Days | 98 | 64 | 38 | Yes | |
15.57 € | 1 | Available | 3 Days | 100 | 100 | 57 | Yes | |
16.12 € | 1 | Available | 3 Days | 122 | 120 | 37 | Yes | |
24.77 € | 1 | Available | 3 Days | 200 | 120 | 57 | Yes |