Manufacturer part number: F 1036-1000
Brand: BOPLA
Price: 123.42 €
Delivery time: 3 Days
Dimension depth D: 36 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F 1036-1000
Dimension width W(mm) | 105 | Dimension vertical H(mm) | 1000 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP40 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |
This page is Filotec, Enclosures with membrane keypad area (1.5 mm), part number F 1036-1000.
You can find the detail information about specifications and dimensions on part number F 1036-1000.
Part Number |
---|
F 1024-1000 |
F 1028-1000 |
F 1032-1000 |
F 1040-1000 |
F 1048-1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension depth D (mm) |
---|---|---|---|---|---|
118.65 € | 1 | Available | 3 Days | 24 | |
121.12 € | 1 | Available | 3 Days | 28 | |
121.87 € | 1 | Available | 3 Days | 32 | |
125.00 € | 1 | Available | 3 Days | 40 | |
126.95 € | 1 | Available | 3 Days | 48 |