Filotec, Enclosures with membrane keypad area (1 mm) (F 416-1000)

Filotec, Enclosures with membrane keypad area (1 mm) F 416-1000
  • Volume Discount

Product Details:

Manufacturer part number: F 416-1000

Brand: BOPLA

Price: 49.07

Delivery time: 3 Days


Technical Data:

Dimension width W: 41.6 mm

Dimension depth D: 16.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F 416-1000

Part Number
F 416-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension depth D
(mm)

49.07 €

1 Available 3 Days 41.616.4

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 1000 Colour Natural colour IP rating IP40
Material Aluminium Surface finishing Other Operating temperature (°C) -25 - 110
Type of enclosure Open With screening Yes With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable Yes
With ventilation slots No

This page is Filotec, Enclosures with membrane keypad area (1 mm), part number F 416-1000.
You can find the detail information about specifications and dimensions on part number F 416-1000.

Variation of this product

Part Number
F 420-1000
F 424-1000
F 516-1000
F 520-1000
F 524-1000
F 716-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension depth D
(mm)

50.77 €

1 Available 30 Days 41.620.4

53.43 €

1 Available 3 Days 41.624.4

62.87 €

1 Available 3 Days 55.316.4

65.03 €

1 Available 3 Days 55.320.4

65.90 €

1 Available 30 Days 55.324.4

67.27 €

1 Available 3 Days 71.816.4

Tech Support