Manufacturer part number: F 520-1000 WL
Brand: BOPLA
Price: 93.93 €
Delivery time: 3 Days
Dimension depth D: 20.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F 520-1000 WL
Dimension width W(mm) | 55.3 | Dimension vertical H(mm) | 1000 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP40 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |
This page is Filotec, Enclosure with membrane keypad area (1 mm) on one half-shell and continuous profiled wall brackets on the other half-shell, part number F 520-1000 WL.
You can find the detail information about specifications and dimensions on part number F 520-1000 WL.
Part Number |
---|
F 524-1000 WL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension depth D (mm) |
---|---|---|---|---|---|
95.42 € | 1 | Available | 30 Days | 24.4 |