Manufacturer part number: V 215 F05-ZR
Brand: BOPLA
Price: 38.77 €
Delivery time: 3 Days
Type: with centring ring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V 215 F05-ZR
Dimension width W(mm) | 120 | Dimension vertical H(mm) | 80 | Dimension depth D(mm) | 55 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP65 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is Euromas ABS / PC / F05, Enclosure, Vestamid, with F05 opening, black, IP 65, part number V 215 F05-ZR.
You can find the detail information about specifications and dimensions on part number V 215 F05-ZR.
Part Number |
---|
V 215 F05-FG-PST |
V 215 F05-FG-ZR |
V 215 F05-PST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type |
---|---|---|---|---|---|
40.65 € | 1 | Available | 23 Days | with PST cut-out and window | |
40.65 € | 1 | Available | 3 Days | with window and centring ring | |
38.77 € | 1 | Available | 23 Days | with PST cut-out |