Manufacturer part number: UDS-B-ST
Brand: BOPLA
Price: 15.28 €
Delivery time: 3 Days
Colour: Black
RAL-number: 9005
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UDS-B-ST
Dimension width W(mm) | 113 | Dimension vertical H(mm) | 65 | Dimension depth D(mm) | 19 |
---|---|---|---|---|---|
IP rating | IP40 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | Yes |
Housing connectable | Yes | With ventilation slots | No |
This page is UDS Universal-Docking-Station, ST enclosure without base, for front panel mounting, part number UDS-B-ST.
You can find the detail information about specifications and dimensions on part number UDS-B-ST.
Part Number |
---|
UDS-G-ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number |
---|---|---|---|---|---|---|
15.28 € | 1 | Available | 3 Days | Grey | 7038 |