Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ESO 1250 / ESU 1200 E/CEE - 9016 |
ESO 1250 E / ESU 1200 - 9016 |
ESO 1250 E / ESU 1200 E/CEE - 9016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | |
---|---|---|---|---|---|
28.78 € | 1 | Available | 3 Days | Lid in smooth closed version; base with connector (CEE 7/7; hybrid connector type E+F) | |
28.58 € | 1 | Available | 3 Days | Lid with safety socket; base in closed version | |
32.30 € | 1 | Available | 3 Days | Lid with safety socket; base with connector (CEE 7/7; hybrid connector type E+F) |
Loading...
Dimension width W(mm) | 125 | Dimension vertical H(mm) | 67 | Dimension depth D(mm) | 50 |
---|---|---|---|---|---|
Colour | White | IP rating | IP40 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 9016 | Operating temperature (°C) | -25 - 80 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
Configure
Basic Attributes
Type
Filter by standard shipping days
Optional Attributes