Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC1 - 7035
Dimension width W(mm) | 57.4 | Dimension vertical H(mm) | 29 | Dimension depth D(mm) | 15.6 |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |