Manufacturer part number: UDS-6F-S
Brand: BOPLA
Price: 7.77 €
Delivery time: 3 Days
Type: 1 contact with pin strip
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UDS-6F-S
Dimension width W(mm) | 26 | Dimension vertical H(mm) | 11 | Dimension depth D(mm) | 0.8 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP00 | Material | Other |
Surface finishing | Other | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | Yes | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is UDS Universal-Docking-Station, Transfer contacts with adhesive film, 6-pole, for adaptable enclosures, part number UDS-6F-S.
You can find the detail information about specifications and dimensions on part number UDS-6F-S.
Part Number |
---|
UDS-6F-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type |
---|---|---|---|---|---|
11.30 € | 1 | Available | 3 Days | 1 contact with 200 mm cable |