UDS Universal-Docking-Station, Lid contact PCBs, 6-pole for UDS… (UDS-6M-PM-PK)

UDS Universal-Docking-Station, Lid contact PCBs, 6-pole for UDS… UDS-6M-PM-PK
  • Volume Discount

Product Details:

Manufacturer part number: UDS-6M-PM-PK

Brand: BOPLA

Price: 16.98

Delivery time: 3 Days


Technical Data:

Type: 1 PCB with cable 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UDS-6M-PM-PK

Part Number
UDS-6M-PM-PK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

16.98 €

1 Available 3 Days 1 PCB with cable 200 mm

Loading...

  1. 1

Basic information

Dimension width W(mm) 33 Dimension vertical H(mm) 23.7 Dimension depth D(mm) 6.9
Colour Black IP rating IP00 Material Other
Surface finishing Other Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system Yes Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is UDS Universal-Docking-Station, Lid contact PCBs, 6-pole for UDS…, part number UDS-6M-PM-PK.
You can find the detail information about specifications and dimensions on part number UDS-6M-PM-PK.

Variation of this product

Part Number
UDS-6M-PM-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type

16.47 €

1 Available 3 Days 1 PCB with pin strip

Tech Support