Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
U 110-7035
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -10 - 65 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is Unimas, Unimas enclosures, part number U 110-7035.
You can find the detail information about specifications and dimensions on part number U 110-7035.
Part Number |
---|
U 135-7035 |
U 160-7035 |
U 85-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
20.13 € | 1 | Available | 23 Days | 135 | 60 | 132 | |
23.93 € | 1 | Available | 3 Days | 160 | 75 | 133 | |
9.12 € | 1 | Available | 3 Days | 85 | 40 | 81 |