Manufacturer part number: U 110 FAE
Brand: BOPLA
Price: 7.17 €
Delivery time: 23 Days
Dimension width W: 96.7 mm
Dimension vertical H: 54.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
U 110 FAE
Dimension depth D(mm) | 2 | Colour | Natural colour | IP rating | IP40 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Other | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Unimas, Front panels, aluminium, part number U 110 FAE.
You can find the detail information about specifications and dimensions on part number U 110 FAE.
Part Number |
---|
U 135 FAE |
U 160 FAE |
U 85 FAE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
5.05 € | 1 | Available | 23 Days | 121.7 | 54.7 | |
5.93 € | 1 | Available | 3 Days | 144.7 | 69.7 | |
39.52 € | 1 | Available | 23 Days | 73.7 | 34.7 |