Manufacturer part number: FP 30009
Brand: BOPLA
Price: 4.72 €
Delivery time: 3 Days
Dimension width W: 149 mm
Dimension depth D: 56.3 mm
Modular spacing (MW): 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FP 30009
Dimension vertical H(mm) | 2 | Colour | Natural colour | IP rating | IP40 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Other | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Ultramas, Front panels, 2 mm, natural-coloured anodised aluminium, part number FP 30009.
You can find the detail information about specifications and dimensions on part number FP 30009.
Configure
Part Number |
---|
FP 30012 |
FP 30018 |
FP 30021 |
FP 30027 |
FP 30030 |
FP 30036 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension depth D (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|---|
6.27 € | 1 | Available | 3 Days | 149 | 71.5 | 12 | |
7.67 € | 1 | Available | 3 Days | 149 | 102 | 18 | |
8.62 € | 1 | Available | 3 Days | 149 | 117.2 | 21 | |
10.82 € | 1 | Available | 3 Days | 149 | 147.7 | 27 | |
14.27 € | 1 | Available | 30 Days | 149 | 162.9 | 30 | |
16.00 € | 1 | Available | 3 Days | 149 | 193.4 | 36 |