Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FP 60014
Dimension vertical H(mm) | 2 | Dimension depth D(mm) | 81.7 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP40 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No | Modular spacing (MW) | 14 |
This page is Ultrapult, Rear panels, 2 mm, natural-coloured anodised aluminium, part number FP 60014.
You can find the detail information about specifications and dimensions on part number FP 60014.
Part Number |
---|
FP 30014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
7.48 € | 1 | Available | 3 Days | 149 |