Manufacturer part number: FPK 60014
Brand: BOPLA
Price: 5.78 €
Delivery time: 3 Days
Dimension width W: 282.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FPK 60014
Dimension vertical H(mm) | 2 | Dimension depth D(mm) | 81.7 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP40 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 14 |
This page is Ultrapult, Rear panels, light grey, 2 mm, plastic, part number FPK 60014.
You can find the detail information about specifications and dimensions on part number FPK 60014.
Part Number |
---|
FPK 30014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
3.50 € | 1 | Available | 3 Days | 149 |