Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RS 1230
Dimension width W(mm) | 15 | Dimension vertical H(mm) | 15 | Dimension depth D(mm) | 36.5 |
---|---|---|---|---|---|
Colour | Light grey | IP rating | IP00 | Material | Steel |
Surface finishing | Galvanised | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, Accessories, Knurled screws for fronts or rear lids, part number RS 1230.
You can find the detail information about specifications and dimensions on part number RS 1230.