CombiCard 1000-3000 / CombiSet 500, Rear lid with terminal compartment, IP 65 (RD 3000 K)

CombiCard 1000-3000 / CombiSet 500, Rear lid with terminal compartment, IP 65 RD 3000 K
  • Volume Discount

Product Details:

Manufacturer part number: RD 3000 K

Brand: BOPLA

Price: 54.08

Delivery time: 3 Days


Technical Data:

Dimension width W: 280.72 mm

Modular spacing (MW): 49


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RD 3000 K

Part Number
RD 3000 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Modular spacing (MW)

54.08 €

1 Available 3 Days 280.7249

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 193 Dimension depth D(mm) 48 Colour Grey
IP rating IP65 Material Plastic Surface finishing Untreated
RAL-number 7024 Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

This page is CombiCard 1000-3000 / CombiSet 500, Rear lid with terminal compartment, IP 65, part number RD 3000 K.
You can find the detail information about specifications and dimensions on part number RD 3000 K.

Variation of this product

Part Number
RD 1000 K
RD 2000 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Modular spacing (MW)

37.57 €

1 Available 3 Days 133.420

49.43 €

1 Available 3 Days 184.230

Tech Support