Manufacturer part number: RD 3000 G-KSC
Brand: BOPLA
Price: 74.42 €
Delivery time: 16 Days
Dimension width W: 280.72 mm
Modular spacing (MW): 49
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RD 3000 G-KSC
Dimension vertical H(mm) | 223 | Dimension depth D(mm) | 48 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is CombiCard 1000-3000 / CombiSet 500, Rear lid with large terminal compartment and hinges on both sides, IP 65, part number RD 3000 G-KSC.
You can find the detail information about specifications and dimensions on part number RD 3000 G-KSC.
Part Number |
---|
RD 1000 G-KSC |
RD 2000 G-KSC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|
60.17 € | 1 | Available | 16 Days | 133.4 | 20 | |
63.87 € | 1 | Available | 3 Days | 184.2 | 30 |