Manufacturer part number: RCPM 130 F
Brand: BOPLA
Price: 45.68 €
Delivery time: 3 Days
Dimension width W: 131 mm
Dimension vertical H: 186 mm
Dimension depth D: 82.5 mm
IP rating: IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCPM 130 F
Colour | Grey | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is RegloCard-Plus / Combifront, Enclosure, with screw-on front lid for membrane keypads; max. IP 65, with metric pre-punchings in the terminal compartment, part number RCPM 130 F.
You can find the detail information about specifications and dimensions on part number RCPM 130 F.
Configure
Part Number |
---|
RCPM 160 F |
RCPM 170 F |
RCPM 200 F |
RCPM 250 F |
RCPM 310 F |
RCPM 350 F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | IP rating |
---|---|---|---|---|---|---|---|---|
43.83 € | 1 | Available | 3 Days | 166 | 161 | 72.5 | IP65 | |
47.67 € | 1 | Available | 3 Days | 166 | 161 | 100.5 | IP65 | |
46.93 € | 1 | Available | 3 Days | 213 | 185 | 84 | IP65 | |
79.35 € | 1 | Available | 3 Days | 257 | 217 | 112 | IP65 | |
92.32 € | 1 | Available | 3 Days | 296 | 261 | 112 | IP54 | |
103.68 € | 1 | Available | 3 Days | 296 | 281 | 137.5 | IP54 |