Manufacturer part number: M 216
Brand: BOPLA
Price: 23.27 €
Delivery time: 3 Days
Dimension width W: 120 mm
Dimension vertical H: 80 mm
Dimension depth D: 60 mm
IP rating: IP66
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M 216
Colour | Grey | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
RAL-number | 7035 | Operating temperature (°C) | -25 - 110 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas ABS / PC / F05, Enclosure, single-coloured, polycarbonate, part number M 216.
You can find the detail information about specifications and dimensions on part number M 216.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
IP rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M 208 |
M 210 |
M 215 |
M 217 |
M 219 |
M 220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | IP rating |
---|---|---|---|---|---|---|---|---|
17.93 € | 1 | Available | 3 Days | 98 | 64 | 36.4 | IP66 | |
19.40 € | 1 | Available | 3 Days | 82 | 80 | 55 | IP66 | |
22.17 € | 1 | Available | 3 Days | 120 | 80 | 55 | IP66 | |
27.93 € | 1 | Available | 3 Days | 122 | 120 | 55 | IP66 | |
25.82 € | 1 | Available | 3 Days | 160 | 80 | 60 | IP66 | |
25.22 € | 1 | Available | 3 Days | 160 | 80 | 55 | IP66 |