Manufacturer part number: ART 555 F
Brand: BOPLA
Price: 65.40 €
Delivery time: 3 Days
Type: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 555 F
Dimension width W(mm) | 165 | Dimension vertical H(mm) | 92 | Dimension depth D(mm) | 30 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP65 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is BOPLA-Arteb, Enclosure with continuous membrane keypad area, 555 Enclosures, part number ART 555 F.
You can find the detail information about specifications and dimensions on part number ART 555 F.
Part Number |
---|
ART 555 F MIT BE 30 |
ART 555 F MIT BE 60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type |
---|---|---|---|---|---|
89.42 € | 1 | Available | 3 Days | with additional battery compartment BE 30 | |
94.22 € | 1 | Available | 23 Days | with additional battery compartment BE 60 |