Manufacturer part number: ART 655 DIS MIT BE 60
Brand: BOPLA
Price: 130.07 €
Delivery time: 3 Days
Dimension depth D: 42 mm
Type: with additional battery compartment BE 60
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 655 DIS MIT BE 60
Dimension width W(mm) | 204 | Dimension vertical H(mm) | 110 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7038 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | Yes | With ventilation slots | No |
This page is BOPLA-Arteb, Enclosure with display opening and membrane keypad area, 655 Enclosures, part number ART 655 DIS MIT BE 60.
You can find the detail information about specifications and dimensions on part number ART 655 DIS MIT BE 60.
Part Number |
---|
ART 655 DIS |
ART 655 DIS MIT BE 30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension depth D (mm) | Type |
---|---|---|---|---|---|---|
102.35 € | 1 | Available | 3 Days | 41 | Standard | |
125.12 € | 1 | Available | 23 Days | 42 | with additional battery compartment BE 30 |