Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ART SV-HB-7038 |
ART SV-SR-7038 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth D (mm) | |
---|---|---|---|---|---|
4.83 € | 1 | Available | 3 Days | 10 | |
4.83 € | 1 | Available | 3 Days | 8.4 |
Loading...
Dimension width W(mm) | 18.7 | Dimension vertical H(mm) | 31.9 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7038 | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |