Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS 1835 DI-EMV
Dimension width W(mm) | 185.1 | Dimension vertical H(mm) | 5 | Dimension depth D(mm) | 40 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | Operating temperature (°C) | -40 - 70 | Type of enclosure | Open |
With screening | Yes | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Alustyle, Seals, EMC seal, black, part number AS 1835 DI-EMV.
You can find the detail information about specifications and dimensions on part number AS 1835 DI-EMV.