Manufacturer part number: AT 0300-7024 UWB
Brand: BOPLA
Price: 16.72 €
Delivery time: 3 Days
Dimension vertical H: 371 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AT 0300-7024 UWB
Dimension width W(mm) | 91.3 | Dimension depth D(mm) | 50 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | No | With ventilation slots | No |
This page is Alu-Topline, Accessories, Universal wall fitting, part number AT 0300-7024 UWB.
You can find the detail information about specifications and dimensions on part number AT 0300-7024 UWB.
Part Number |
---|
AT 0150-7024 UWB |
AT 0200-7024 UWB |
AT 0250-7024 UWB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical H (mm) |
---|---|---|---|---|---|
14.43 € | 1 | Available | 3 Days | 221 | |
15.18 € | 1 | Available | 3 Days | 271 | |
15.93 € | 1 | Available | 3 Days | 321 |