Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AT 1800-0300 WB
Colour | Natural colour | Material | Aluminium | Product size (width)(mm) | 155.8 |
---|---|---|---|---|---|
Product size (Depth)(mm) | 14.5 | Surface finishing | Other | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No | Degree of protection (IP) | IP00 |
This page is Alu-Topline, Accessories, Wall fastening, aluminium, part number AT 1800-0300 WB.
You can find the detail information about specifications and dimensions on part number AT 1800-0300 WB.
Part Number |
---|
AT 1800-0150 WB |
AT 1800-0200 WB |
AT 1800-0250 WB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) |
---|---|---|---|---|---|
20.03 € | 1 | Available | 3 Days | 144 | |
20.98 € | 1 | Available | 3 Days | 194 | |
21.90 € | 1 | Available | 3 Days | 244 |