Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AT-IP 2385 DI-3001
Dimension width W(mm) | 235.5 | Dimension vertical H(mm) | 90.4 | Dimension depth D(mm) | 7.5 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is Alu-Topline, End Cover & Seals, Design seal, ATPH-IP, part number AT-IP 2385 DI-3001.
You can find the detail information about specifications and dimensions on part number AT-IP 2385 DI-3001.
Part Number |
---|
AT-IP 2385 DI-5005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number |
---|---|---|---|---|---|---|
33.23 € | 1 | Available | 3 Days | Blue | 5005 |