Alu-Topline, Enclosure, Enclosure profiles, horizontally-divided (ATPH 1865-0200)

Alu-Topline, Enclosure, Enclosure profiles, horizontally-divided ATPH 1865-0200
  • Volume Discount

Product Details:

Manufacturer part number: ATPH 1865-0200

Brand: BOPLA

Price: 39.98

Delivery time: 3 Days


Technical Data:

Dimension vertical H: 200 mm

Dimension depth D: 68.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATPH 1865-0200

Part Number
ATPH 1865-0200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)
Dimension depth D
(mm)

39.98 €

1 Available 3 Days 20068.2

Loading...

  1. 1

Basic information

Dimension width W(mm) 181.2 Colour Natural colour IP rating IP54
Material Aluminium Surface finishing Other Operating temperature (°C) -25 - 110
Type of enclosure Open With screening Yes With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is Alu-Topline, Enclosure, Enclosure profiles, horizontally-divided, part number ATPH 1865-0200.
You can find the detail information about specifications and dimensions on part number ATPH 1865-0200.

Variation of this product

Part Number
ATPH 1850-0200
ATPH 1850-0250
ATPH 1850-0300
ATPH 1865-0150
ATPH 1865-0250
ATPH 1865-0300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical H
(mm)
Dimension depth D
(mm)

36.57 €

1 Available 3 Days 20053.2

43.93 €

1 Available 3 Days 25053.2

50.15 €

1 Available 3 Days 30053.2

33.22 €

1 Available 3 Days 15068.2

46.77 €

1 Available 3 Days 25068.2

53.52 €

1 Available 3 Days 30068.2

Tech Support