Bocube Alu, Accessories, Mounting panels, laminated paper, 2 mm (BA M 1408)

Bocube Alu, Accessories, Mounting panels, laminated paper, 2 mm BA M 1408
  • Volume Discount

Product Details:

Manufacturer part number: BA M 1408

Brand: BOPLA

Price: 1.85

Delivery time: 3 Days


Technical Data:

Dimension width W: 108 mm

Dimension vertical H: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA M 1408

Part Number
BA M 1408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

1.85 €

1 Available 3 Days 10870

Loading...

  1. 1

Basic information

Dimension depth D(mm) 2 Colour Natural colour IP rating IP00
Material Other Surface finishing Untreated Operating temperature (°C) -25 - 100
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is Bocube Alu, Accessories, Mounting panels, laminated paper, 2 mm, part number BA M 1408.
You can find the detail information about specifications and dimensions on part number BA M 1408.

Variation of this product

Part Number
BA M 1008
BA M 1413
BA M 1808
BA M 2413
BA M 2817
BA M 3424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

1.75 €

1 Available 3 Days 7070

2.82 €

1 Available 3 Days 108112

2.85 €

1 Available 3 Days 14870

3.45 €

1 Available 3 Days 208112

5.55 €

1 Available 3 Days 248157

12.57 €

1 Available 3 Days 309223

Tech Support