Bocube Alu, Accessories, Wall brackets (Part Numbers)

Bocube Alu, Accessories, Wall brackets
  • Volume Discount
Scope of delivery:
2 wall brackets, 4 screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BA WL 08 - 7024
BA WL 08 - 7035
BA WL 13 - 7024
BA WL 13 - 7035
BA WL 17 - 7024
BA WL 17 - 7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)
RAL-number

14.07 €

1 Available 3 Days 867024

14.07 €

1 Available 3 Days 867035

16.28 €

1 Available 3 Days 1287024

16.28 €

1 Available 3 Days 1287035

18.82 €

1 Available 3 Days 1737024

18.82 €

1 Available 3 Days 1737035

Loading...

  1. 1

Basic information

Dimension width W(mm) 38.5 Dimension depth D(mm) 7.5 Colour Grey
IP rating IP00 Material Aluminium Surface finishing Powder coating
Operating temperature (°C) -40 - 100 Type of enclosure Open With screening Yes
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible Yes
Housing connectable No With ventilation slots No

Tech Support