Manufacturer part number: BC 2000 N
Brand: BOPLA
Price: 27.00 €
Delivery time: 3 Days
Dimension width W: 184.2 mm
Modular spacing (MW): 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC 2000 N
Dimension vertical H(mm) | 138 | Dimension depth D(mm) | 51 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is CombiCard 1000-3000 / CombiSet 500, Basic element, low, IP 65, part number BC 2000 N.
You can find the detail information about specifications and dimensions on part number BC 2000 N.
Part Number |
---|
BC 1000 N |
BC 3000 N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|
23.05 € | 1 | Available | 3 Days | 133.4 | 20 | |
31.15 € | 1 | Available | 3 Days | 280.72 | 49 |