Manufacturer part number: BC 5000 NG-L
Brand: BOPLA
Price: 41.40 €
Delivery time: 23 Days
Dimension width W: 203.7 mm
Modular spacing (MW): 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC 5000 NG-L
Dimension vertical H(mm) | 169.7 | Dimension depth D(mm) | 68.01 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP30 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | Yes |
This page is CombiCard 5000-7000, Basic element for control panel mounting, with air vents, part number BC 5000 NG-L.
You can find the detail information about specifications and dimensions on part number BC 5000 NG-L.
Part Number |
---|
BC 6000 NG-L |
BC 7000 NG-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|
43.17 € | 1 | Available | 23 Days | 254.5 | 30 | |
45.08 € | 1 | Available | 3 Days | 351 | 49 |