Manufacturer part number: BCD 250 CF-7024
Brand: BOPLA
Price: 33.28 €
Delivery time: 3 Days
Dimension width W: 264 mm
Dimension vertical H: 232.85 mm
Dimension depth D: 18.6 mm
RAL-number: 7024
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 250 CF-7024
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Bocard, Installation area with membrane keypad area, part number BCD 250 CF-7024.
You can find the detail information about specifications and dimensions on part number BCD 250 CF-7024.
Part Number |
---|
BCD 160 CF-7024 |
BCD 160 CF-7035 |
BCD 200 CF-7024 |
BCD 200 CF-7035 |
BCD 250 CF-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number |
---|---|---|---|---|---|---|---|---|
23.88 € | 1 | Available | 3 Days | 199 | 177.85 | 19 | 7024 | |
23.88 € | 1 | Available | 3 Days | 199 | 177.85 | 19 | 7035 | |
25.48 € | 1 | Available | 3 Days | 229 | 202.85 | 18.7 | 7024 | |
25.48 € | 1 | Available | 3 Days | 229 | 202.85 | 18.7 | 7035 | |
33.28 € | 1 | Available | 3 Days | 264 | 232.85 | 18.6 | 7035 |