Bocard, Lids, Open front frame, clip-on

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCD 160 FO-7024
BCD 160 FO-7035
BCD 200 FO-7024
BCD 200 FO-7035
BCD 250 FO-7024
BCD 250 FO-7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
RAL-number

12.57 €

1 Available 3 Days 199177.85197024

12.57 €

1 Available 3 Days 199177.85197035

13.57 €

1 Available 3 Days 229202.8518.77024

13.57 €

1 Available 3 Days 229202.8518.77035

18.23 €

1 Available 3 Days 264232.8518.67024

18.23 €

1 Available 3 Days 264232.8518.67035

Loading...

  1. 1

Basic information

Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support