Manufacturer part number: BCD 250 HS 2-9005
Brand: BOPLA
Price: 33.47 €
Delivery time: 3 Days
Dimension width W: 302 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 250 HS 2-9005
Dimension vertical H(mm) | 25.4 | Dimension depth D(mm) | 123.7 | Colour | Black |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 9005 | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Bocard, Accessories, Handle / Tip-up bow, hinged, part number BCD 250 HS 2-9005.
You can find the detail information about specifications and dimensions on part number BCD 250 HS 2-9005.
Part Number |
---|
BCD 160 HS 2-9005 |
BCD 200 HS 2-9005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
29.67 € | 1 | Available | 3 Days | 237 | |
31.13 € | 1 | Available | 3 Days | 267 |