Manufacturer part number: BCD 160 SET 07-7035
Brand: BOPLA
Price: 32.80 €
Delivery time: 3 Days
Dimension width W: 199 mm
Dimension vertical H: 178 mm
Dimension depth D: 89 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 160 SET 07-7035
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is Bocard, High enclosure, with open front frame without terminal compartment, IP 40, Set 07-7035, part number BCD 160 SET 07-7035.
You can find the detail information about specifications and dimensions on part number BCD 160 SET 07-7035.
Part Number |
---|
BCD 200 SET 07-7035 |
BCD 250 SET 07-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
35.52 € | 1 | Available | 3 Days | 229 | 203 | 99 | |
64.43 € | 1 | Available | 3 Days | 264 | 233 | 124 |