Manufacturer part number: BCD 200 SET 08-7035
Brand: BOPLA
Price: 32.28 €
Delivery time: 3 Days
Dimension width W: 229 mm
Dimension vertical H: 203 mm
Dimension depth D: 59 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 200 SET 08-7035
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is Bocard, Flat enclosure, with open front frame, without terminal compartment, IP 40, Set 07-7035, part number BCD 200 SET 08-7035.
You can find the detail information about specifications and dimensions on part number BCD 200 SET 08-7035.
Part Number |
---|
BCD 160 SET 08-7035 |
BCD 250 SET 08-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
30.32 € | 1 | Available | 3 Days | 199 | 178 | 54 | |
59.85 € | 1 | Available | 3 Days | 264 | 233 | 69 |