Bocard, High enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7035 (BCD 160 SET 09-7035)

Bocard, High enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7035 BCD 160 SET 09-7035
  • Volume Discount

Product Details:

Manufacturer part number: BCD 160 SET 09-7035

Brand: BOPLA

Price: 36.25

Delivery time: 3 Days


Technical Data:

Dimension width W: 199 mm

Dimension vertical H: 178 mm

Dimension depth D: 89 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BCD 160 SET 09-7035

Part Number
BCD 160 SET 09-7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

36.25 €

1 Available 3 Days 19917889

Loading...

  1. 1

Basic information

Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting Yes Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is Bocard, High enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7035, part number BCD 160 SET 09-7035.
You can find the detail information about specifications and dimensions on part number BCD 160 SET 09-7035.

Variation of this product

Part Number
BCD 200 SET 09-7035
BCD 250 SET 09-7035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

39.68 €

1 Available 3 Days 22920399

70.28 €

1 Available 3 Days 264233124

Tech Support