Manufacturer part number: BCD 250 SET 10-7024
Brand: BOPLA
Price: 65.67 €
Delivery time: 3 Days
Dimension width W: 264 mm
Dimension vertical H: 233 mm
Dimension depth D: 69 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 250 SET 10-7024
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Bocard, Flat enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7024, part number BCD 250 SET 10-7024.
You can find the detail information about specifications and dimensions on part number BCD 250 SET 10-7024.
Part Number |
---|
BCD 160 SET 10-7024 |
BCD 200 SET 10-7024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
33.78 € | 1 | Available | 3 Days | 199 | 178 | 54 | |
36.43 € | 1 | Available | 3 Days | 229 | 203 | 59 |